产品目录

产品信息 »  产品目录  » 消音器/排气洁净器/气枪/压力计  » 消音器

消音器

消音器 AN

系列特 点
AN05~40・体积小、重量轻
・消音效果:30dB(A)
AN10~30-C・直接连接于快换管接头即可。
・消音效果:30dB(A)

产品特点

■The resin silencer is now a more compact size!

Noise reduction improved:30dB(A)

The value of the noise reduction for the existing model AN□03 (compact type) is 25 dB(A).

Sonic conductance C: 1 to 18 [dm3/(s·bar)] Connection method

M thread, R (NPT) thread type
One-touch fitting connection type

■The M5 silencer is now added!
■Silencer Variation

Go Top