产品目录

产品信息 »  产品目录  » 方向控制元件  » 机控阀/中继元件

机控阀/中继元件

机控阀 VM/VZM/VFM

    ・有丰富的扩展品,可对应各种全气控系统。
    ・体积小,节省空间。
名称系列通口数
机控阀VM10002、3通
机控阀VM100,VM2002、3通
机控阀VM4003通
机控阀VZM500,VZM4005通
机控阀VFM300,VFM2005通
机控阀VM8003通

产品特点

■Lightweight
■Mounting interchangeable with the conventional model
■Available in vacuum applications (VM100)

-100 kPa to 1 MPa(VM200: 0 to 1 MPa)

■Mounting

Bracket mounting and bottom mounting are newly added.

■Piping direction




■With miniature indicator*

Possible to check if air is output to the secondly port.

■Actuator Variations

Mechanical Operation


Manual Operation

Go Top