- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Remote control valve (Electric speed controller)
Remote Control Valve (Electric Speed Controller) PFES
-
・The speed controller is equipped with a motor
・Speed controller capable of “remote control” by “electrification”
・Large reduction in equipment setup time and downtime
・Easy maintenance
・Reduced adjustable work-hours
・Improved productivity
・Reduced down time
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Remote Control Valve (Electric Speed Controller) PFES
Manual
Series View search result PFES View search result
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications Series Variations/Model Selection Criteria Green Procurement (RoHS)
| Series | Port size | Piping entry direction | Input type | Needle control angle |
|---|---|---|---|---|
| PFES | ø4, ø6, ø8 | Straight | NPN input, PNP input | 5°, 30°, 180° |
Features
Avoid speed adjustment problems
Easy, simple operation
・Set-up can be made quantitatively using electrical control.
・Opens and closes with one electrical signal pulse
・Simply input the flow rate UP/DOWN signal from a PLC or touch panel.
・No dedicated controller or PLC positioning unit is required, making installation easy.
Knob operation
・If electrical signals cannot be sent immediately, on-site manual adjustment is possible using the knob.
(Conventional equipment startup is also possible)
The needle valve angle is maintained even when the power is turned OFF.
・The needle valve angle does not change even before and after power failure, so readjustment is not required when restarting.
・Once the needle valve angle is set, no power supply is required, allowing for energy saving.
Grease-free
Application Examples