WEB Catalog

Product Information »  WEB Catalog  » Hydraulic Equipment  » Hydraulic Equipment

Hydraulic Equipment

Vertical Return Filter FHBA

    ・Vertical return filters are designed for mounting directly on top of oil
     tanks used in hydraulic systems. They prevent the dust generated within
     the circuit from entering the tank and help keep the oil clean. This
     efficient configuration reduces the total number of filters required.
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Max. flow rate L/minElement μm
(Nominal filtration)
FHBA3/4 to 1 1/2150, 300, 400Paper : 5, 10, 20
Micromesh : 5, 10, 20

Go Top