Air Preparation Filters
Compressed Air Preparation Filter/Stainless Steel Type AFF□DS/AM□DS/AMD□DS
-
・Improved environmental resistance with the stainless steel exterior
・Flow capacity: 14.5m3/min(ANR)
∗ For AFF90DS/AM90DS/AMD90DS
・Pressure drop: 5kPa or less
・Easier replacement of the element
・Compliant with ISO 8573 Compressed Air Purity Class
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Compressed Air Preparation Filter/Stainless Steel Type AFF□DS/AM□DS/AMD□DS
Manual
Type Series View search result Main line filter AFF□DS View search result Mist separator AM□DS View search result Micro mist separator AMD□DS View search result
| Type | Series | Filtration (μm) | Air flow(m3/min[ANR]) | Port size |
|---|---|---|---|---|
| Main line filter | AFF□DS | 1μm | 7 to 14.5 | 1, 1 1/2, 2 |
| Mist separator | AM□DS | 0.1μm | 7 to 14.5 | 1, 1 1/2, 2 |
| Micro mist separator | AMD□DS | 0.01μm | 7 to 14.5 | 1, 1 1/2, 2 |
Features
Improved environmental resistance with the stainless steel exterior
Variations
Easier replacement of the element
The stopper function prevents the bowl from falling.
he bowl will not fall even if the bolts are loosened. It is not necessary to hold the bowl when removing the bolts. Safe and secure mounting and removing of the bowl with both hands is possible.
The lightweight stainless bowl with reduced thickness allows for easier element replacement.
Can be identified by color
The type of element can be identified by the color of the end cap.
An end cap with slits is used for the element.
This eliminates the accumulation of condensate. Even high-velocity fluid is not spattered. The result is a compact bowl design.
Branch port
Mounting a sensor, etc., allows for element differential pressure management.
Compliant with ISO 8573 Compressed Air Purity Class