Product Information »
WEB Catalog
» Air Cylinders
» Actuator Position Sensor
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Actuator Position Sensor
Compact Position Sensor D-MPG
-
・Detects the stroke position of compact actuators such as air grippers
・Repeatability: 0.1 mm
・Compact sensor head and separate teach unit
・Same shape as the D-M9□ solid state auto switch
・Analog output
・Switch output
・IO-Link compatible
▶IO-Link Devices
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Compact Position Sensor D-MPG
Manual
Series View search result D-MPG View search result
| Series | Measurement range | Resolution | Repeatability |
|---|---|---|---|
| D-MPG | 25 mm ±1 | 0.01 mm | 0.1 mm |
Features
Detects the stroke position of compact actuators such as air grippers
Lineup
Can be mounted horizontally or vertically
Can be mounted from either direction on the cylinder auto switch mounting groove
Analog output function
Lead wire connection
Operation display
List of Functions
4 switch modes can be selected for the switch output.
∗ In all modes, reversed output can only be set via IO-Link
Application example
Alignment and selection of randomly arranged parts
For identification of workpieces with different dimensions
IO-Link compatible