Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Peltier-Type Thermo-con/Rack Mount Type
HECR
-
・Good space utilization: Mountable in a 19-inch rack
Saves space by allowing multiple pieces of equipment to be mounted
together in a rack.
・Temperature stability: ±0.01℃ to 0.03℃
・Set temperature range: 10℃ to 60℃
・Cooling capacity: 200 W, 400 W, 510 W, 800 W, 1 kW, 1.2 kW
・Power consumption: 200 W, 300 W, 400 W
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Peltier-Type Thermo-con/Rack Mount Type
HECRManual
Series View search result HECR002-A View search result HECR004-A View search result HECR006-A View search result HECR006L-A View search result HECR008-A View search result HECR010-A View search result HECR008-W HECR012-W Peltier-Type Thermo-con/Rack Mount Type
HECRDoC/IM
Series View search result HECR002-A View search result HECR004-A View search result HECR006-A View search result HECR006L-A View search result HECR008-A View search result HECR010-A View search result HECR008-W View search result HECR012-W View search result
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
| Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method |
|---|---|---|---|---|
| HECR002-A | 10 to 60℃ | 200 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
| HECR004-A | 10 to 60℃ | 400 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
| HECR006-A | 10 to 60℃ | 510 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
| HECR006L-A | 10 to 60℃ | 510 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
| HECR008-A | 10 to 60℃ | 800 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
| HECR010-A | 10 to 60℃ | 1 kW | ±0.01 to 0.03℃ | Peltier-type air-cooled |
| HECR008-W | 10 to 60℃ | 800 W | ±0.01 to 0.03℃ | Peltier-type water-cooled |
| HECR012-W | 10 to 60℃ | 1.2 kW | ±0.01 to 0.03℃ | Peltier-type water-cooled |
Features
Can precisely control the temperature of a heat source or process fluid
Precisely control the temperature of the circulating fluid by using the Peltier device.
Refrigerant-free and environmentally friendly.
Space-saving design with reduced height
Simple operation
Mountable in a 19-inch rack
The water-cooled type has been added. (800 W, 1.2 kW) New
Reduces the amount of exhaust heat by 90% Suppresses rises in the ambient temperature
Low-noise design: 48 dB (Water-cooled)
This product generates less vibration, dust, and noise due to its lack of moving parts, such as a compressor. In particular, the water-cooled type is quieter as it uses no fans. For the air-cooled type (excluding the 200 W) as well, noise is reduced by suppressing the number of fan rotations when the cooling load is low.
Energy-saving design: 200 W (Water-cooled)
Drain port provided on the front (800 W, 1 kW, 1.2 kW type)
Draining the circulating fluid is possible without removing the piping.
Variations
Reduces pump maintenance time (Maintenance-free pump)
A mechanical sealless canned pump is used.
As the circulating fluid of the pump cannot leak externally, checks for pump leakage and maintenance of the shaft seal are not necessary
Application example for the water-cooled thermo-con
Learning control function (Temperature control by external temperature sensor)
This function adjusts the fluid temperature to the set value with an automatic offset setting. Setting the external temperature sensor at the circulating fluid inlet located just in front of the heat source allows the thermo-con to sample the fluid temperature. This function is effective in automatically adjusting for heat exhaust from piping, etc.
Construction and Principles
Application Examples