Product Information »
WEB Catalog
» Equipment for the Semiconductor Industries (Temperature Adjustment Line)
» Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
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
Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Peltier-Type Thermoelectric Bath HEB
-
・High-precision temperature control bath that uses a Peltier device
・Compact and low noise
・Minimal up-down temperature distribution by a unique agitation method
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Peltier-Type Thermoelectric Bath HEB
Manual
Series View search result HEB View search result Peltier-Type Thermoelectric Bath HEB
DoC/IM
Series View search result HEB View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
| Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
|---|---|---|---|---|---|
| HEB | −15 to 60℃ | 140 W, 280 W | 0.01℃ | Round type Peltier-type water-cooled | Tap water, Fluorinated fluid |