Controllers/Drivers
Manifold Controller JXD1-M□
-
· Up to 16 axes can be connected
Max. 8 driver units can be connected
· Fanless design (no cooling fan)
No cooling fan = No need to worry about fan replacement
· Operating temperature range: 0 to 55°C
· Communication protocol
CC-Link
EtherNet/IP™
EtherCAT®
PROFINET®
· Cables, etc. can be attached from the front.
Series | Compatible motor | Power supply voltage | Communication protocol | Connecting actuator | Number of driver units | Number of axes |
---|---|---|---|---|---|---|
JXD1-M□ | Battery-less absolute (Step motor 24 VDC) | 24 VDC ±10% | CC-Link EtherNet/IP™ | LE2□ | Max. 8 units | Max. 16 axes |
High Performance Step Motor Controller JXC5H/6H

-
・High Performance Step Motor Controller
・Step Data Input Type
・Parallel I/O
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Type | Series | Power supply voltage | Parallel I/O Output |
---|---|---|---|
Step data input type | JXC5H/6H | DC24V ±10% | 13 (Photo-coupler isolation) |
Step Data Input Type Controller JXC51/61

-
・The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
・Teaching box, controller setting software
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Step data input type | JXC51/61 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 11 (Photo-coupler isolation) | 13 (Photo-coupler isolation) | 64 points |
Step Motor Controller JXCE1/91/P1/D1/L□/M1
-
・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
IO-Link, and CC-Link compatible
・Two types of operation command:
Step no. defined operation, Numerical data defined operation
・Transition wiring of communication cables
・Numerical monitoring available
・IO-Link communication can be performed.
・Controller with STO sub-function/JXC□F
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Series | Compatible motor | Power supply voltage | Fieldbus |
---|---|---|---|
JXCE1 (Standard) JXCEF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherCAT™ |
JXC91 (Standard) JXC9F (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherNet/IP™ |
JXCP1 (Standard) JXCPF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | PROFINET |
JXCD1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | DeviceNet™ |
JXCL1 (Standard) JXCLF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | IO-Link |
JXCM1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | CC-Link |
Programless Controller LECP1

-
・No programming required
Capable of setting up an electric actuator operation without using a PC or
teaching box
・Speed/acceleration 16-level adjustment
・Compatible with actuators with locks
・3-level pushing force settings
The LECP1 and LECP2 series programless controllers are to be discontinued
as of the end of May 2025.
Consider selecting the JXC51/61 series single-axis controller instead, as it
has interchangeable functions.
* The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
the LECP1/LECP2 mode.
▶Click here for details.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Programless type | LECP1 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 6 (Photo-coupler isolation) | 6 (Photo-coupler isolation) | 14 points |
Step Motor Controller with Input Signals to Perform Jog Operations LECP1-XB182
-
・Jog operation can be performed using parallel input signals.
Jog operations that could previously only be performed using the button
on the front face can now be performed using the ON/OFF status of the
input signal.
・Application examples
Optimal for adjusting the feed value using a button operation while
checking the motion of the actuator
The LECP1 and LECP2 series programless controllers are to be discontinued
as of the end of May 2025.
Consider selecting the JXC51/61 series single-axis controller instead, as it
has interchangeable functions.
* The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
the LECP1/LECP2 mode.
▶Click here for details.
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
With input signals to perform jog operations | LECP1-XB182 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 6 (Photo-coupler isolation) | 6 (Photo-coupler isolation) | 2 points |
Programless Controller (With Stroke Study) LECP2
-
・End to end operation similar to an air cylinder
・Positioning of 2 stroke end points + 12 intermediate points
The LECP1 and LECP2 series programless controllers are to be discontinued
as of the end of May 2025.
Consider selecting the JXC51/61 series single-axis controller instead, as it
has interchangeable functions.
* The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
the LECP1/LECP2 mode.
▶Click here for details.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Programless type (With stroke study) | LECP2 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 6 (Photo-coupler isolation) | 6 (Photo-coupler isolation) | 2 stroke end points, 12 intermediate points |
Step Motor Driver (Pulse Input Type) LECPA

-
・A driver that uses pulse signals to allow positioning at any position
The actuator can be controlled from the customers' positioning unit.
・Return-to-origin command signal
・With force limit function (Pushing force/Gripping force operations are available.)
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Pulse input type | LECPA | Step motor (Servo/24 VDC) | 24 VDC ±10% | 5 (Photo-coupler isolation) | 9 (Photo-coupler isolation) | ― |
AC Servo Motor Driver LECS

-
・Pulse input type motor driver
・Compatible motor capacity: 100 W, 200 W, 400 W, 750 W
(Only the LECSB-T, LECSC-T, LECSS-T, and LECSN□-T support 750 W.)
・Compatible encoders:
Incremental type
Absolute type
・Servo adjustment using auto gain tuning
・With display setting function
・Positioning by up to 255 point tables
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Type | Model | Compatible motor | Power supply voltage | Parallel input/output Input | Parallel input/output Output |
---|---|---|---|---|---|
Pulse input type (For incremental encoder) | LECSA | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | 6 | 4 |
Pulse input type (For absolute encoder) | LECSB | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | 10 | 6 |
CC-Link direct input type (For absolute encoder) | LECSC | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | ― | ― |
SSCNETⅢ type (For absolute encoder) | LECSS | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | ― | ― |
Pulse input type/ Positioning type (For absolute encoder) | LECSB-T | AC servo motor (100/200/400 /750W) | 200 to 240 VAC (50/60 Hz) | 10 | 6 |
CC-Link direct input type (For absolute encoder) | LECSC-T | AC servo motor (100/200/400/750W) | 200 to 230 VAC (50/60 Hz) | ― | ― |
SSCNETⅢ type/H type (For absolute encoder) | LECSS-T | AC servo motor (100/200/400/750W) | 200 to 240 VAC (50/60 Hz) | ― | ― |
Network card type (For absolute encoder) | LECSN□-T | AC servo motor (100/200/400/750W) | 200 to 240 VAC (50/60 Hz) | ― | ― |
AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
-
・Position control, speed control, and torque control can be used.
・Control encoder: Absolute 20-bit encoder
(Resolution: 1048576 p/rev)
・Applicable Fieldbus protocol: MECHATROLINK-Ⅰ, MECHATROLINK-Ⅲ
*Click here for the setup software
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output |
---|---|---|---|---|---|
MECHATROLINK-Ⅱ type (For absolute encoder) | LECYM | AC servo motor (100/200/400 W) | 200 to 230 VAC (50/60 Hz) | 7 (Number of optional allocations) | 1 (Number of fixed allocations) 3 (Number of optional allocations) |
MECHATROLINK-Ⅲ type (For absolute encoder) | LECYU | AC servo motor (100/200/400 W) | 200 to 230 VAC (50/60 Hz) | 7 (Number of optional allocations) | 1 (Number of fixed allocations) 3 (Number of optional allocations) |
Multi-Axis Step Motor Controller JXC73/83/92/93
-
・Speed tuning control
・Linear/circular interpolation
・Positioning/pushing operation
・Absolute/relative position coordinate instructions
・Step data input (Max. 2048 points)
・Space saving, reduced wiring
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Type | Series | I/O type | Compatible motor | Power supply voltage | Number of axes |
---|---|---|---|---|---|
Step data input type | JXC73 | NPN | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Step data input type | JXC83 | PNP | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Step data input type | JXC92 | EtherNet/IP™ | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 3 axes |
Step data input type | JXC93 | EtherNet/IP™ | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Fieldbus-compatible Gateway (GW) Unit LEC-G

-
・The LE□ series electric actuators are applicable to Fieldbus protocols.
・Conversion unit for Fieldbus network and LEC serial communication
・2 methods of operation:
Step data input, numerical data input
・Position, speed, and other values can be checked on the PLC.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series | Applicable fieldbus | Power supply voltage | Applicable controllers |
---|---|---|---|
LEC-G | CC-Link DeviceNet™ PROFIBUS DP EtherNet/IP™ | 24 VDC ±10% | LECA6 series |
Controller/Step Data Input Type LECA6

-
・The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
・Teaching box, controller setting software
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Step data input type | LECA6 | Servo motor (24 VDC) | 24 VDC ±10% | 11 (Photo-coupler isolation) | 13 (Photo-coupler isolation) | 64 points |