Product Information »
WEB Catalog
» Modular F.R.L. Units
» Filter Regulators
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
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
Filter Regulators
Filter Regulator with Built-in Pressure Gauge with Backflow Function
AWG□K-B
-
・Improved visibility by mounting the pressure gauge on the top of the knob
・Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body size 30 or more)
Better visibility: 360º, Lightweight: Approx. 12% reduction
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWG20K to 40K-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 | 5 |