Product Information »
WEB Catalog
» Air Blowing Equipment
» Air Blowing Equipment
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Air Blowing Equipment
Pulse Blow Unit PU

-
・Intermittent pulse blow improves removal efficiency by 35% compared
with continuous blow.
・CO2 emissions (Air consumption): 50% reduction
・Possible to adjust operating frequency
・External power supply is unnecessary.
A pulse blow is possible by the air supply.
・Low pressure loss is achieved.
A large effective area (10.3 mm2) helps reduce the air consumption.
・Possible to use it with its bracket mounted
・Combined use with a blow gun
・Compact, Lightweight
Weight: 47g
Volume: 59.4mm×24mm×28mm
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Pulse Blow Unit PU
Manual
Series View search result PU20 View search result
Series | Fluid | Port size | Operating pressure range | Frequency adjustment range |
---|---|---|---|---|
PU20 | Air | IN side port: R1/4 (male thread), OUT side port: Rc1/4 (female thread) | 0.3 to 0.7MPa | 5 to 10Hz |
Features
Intermittent pulse blow improves removal efficiency by 35% compared with continuous blow.

Possible to adjust operating frequency

External power supply is unnecessary.
A pulse blow is possible by the air supply.
Low pressure loss is achieved.
A large effective area (10.3mm2) helps reduce the air consumption.
Possible to use it with its bracket mounted

Combined use with a blow gun

Compact, Lightweight
Weight: Max. 97% reduction
PU: 47 g ← AXTS040: 1400 g
Volume: Max. 86% reduction