Product Information »
WEB Catalog
» Equipment for the Semiconductor Industries (Temperature Adjustment Line)
» Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
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
Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Thermo-chiller/Basic Type HRSE
-
・Complete with energy-saving triple control!
Reduces power consumption by 33%
・Compact and lightweight: 32 kg (100 VAC)
・Maintenance-free: Magnet pump
・Low-noise design: 55 dB (A)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Thermo-chiller/Basic Type HRSE
Manual
Series View search result HRSE View search result Thermo-chiller/Basic Type HRSE
DoC/IM
Series View search result HRSE View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
| Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
|---|---|---|---|---|---|
| HRSE | 10 to 30℃ | 1.2 kW 1.6 kW 2.2 kW (60 Hz) | ±2.0℃ | Air-cooled refrigeration | Tap water Ethylene glycol aqueous solution (15%) |
Features
Large energy saving by triple control!
Compressor, fan and electronic control valve can be controlled depending on the heat load from the user's equipment. Power consumption reduced by 33%
Circuit diagram
Compact/Lightweight 32 kg(100 VAC)
■Cooling capacity 1.2, 1.6, 2.2 kW
■Max. ambient temperature 40°C (200 VAC)
■Set temperature range 10 to 30°C
■Temperature stability ±2.0°C
■Maintenance free Magnet pump
■Low-noise design 55 dB (A)
■Power supply 100/200 VAC 50/60 Hz, 230 VAC (50/60 Hz)
Simple function and performance. Thermo-chiller of the basic type
Application Examples
Circulating Fluid Line Equipment