WEB Catalog

Product Information »  WEB Catalog  » Process Valves  » Compact 2/3 Port Solenoid Valves/Air Operated Valves

Compact 2/3 Port Solenoid Valves/Air Operated Valves

Pinch Valve/Air Operated Type LPVA

    ・ Easy tube replacement from front access
    ・ Removal together is possible. Max. 40% work time reduction
    ・ Compact, Lightweight
     Small pitch mounting is possible.
    ・ With cover
    ・ Selectable port position according to the installation conditions
    ・ Tube size can be changed.

    Related Equipment: Solenoid Type Pinch Valve LPV Series
SeriesActuationValve typeTubing O.D. sizePort position
LPVAAir operated typeN.C. type
N.O. type
ø3/8", ø7/16", ø1/2"Cover open direction 0°
Cover open direction 90°
Cover open direction 180°
Cover open direction 270°

Features

Easy tube replacement from front access

Just open cover and insert tube

Max. 40% work time reduction

Removal together is possible: No need to remove each tube individually

Compact, Lightweight

With cover

A structure that can be easily opened and closed

Selectable port position according to the installation conditions

Tube size can be changed.

Compatible with 3 tube sizes by exchanging tube adapter

ON/OFF auto switch can be installed on all 4 body sides.

Tube pinching condition can be monitored.

Application Examples

Related Equipment

Click here for details

Go Top