Product Information »
WEB Catalog
» Process Valves
» Valves for Water and Chemical Base Fluids
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Valves for Water and Chemical Base Fluids
2-Layer Soft Fluoropolymer Tubing TQ
-
・Carry fluids, such as solvent, with this soft and abrasion-resistant tube
・2-layer structure
Outer layer: Special nylon resin,
Inner layer: Special fluoropolymer
・Internal smoothness: Equivalent to Ra 0.02 μm
| Series | Tubing O.D. Metric size | Color | Fluid |
|---|---|---|---|
| TQ | φ4,φ6,φ8,φ10,φ12 | Translucent(Material color) | Air, Water, Inert gas, Solvent |
Features
Carries fluid such as solvent with a soft and abrasion resistant tube.
2-layer structure
Outer layer Special nylon resin
Inner layer Special fluoropolymer
Flexibility Improved by up to 55%✳︎1
Minimum bending radius (Tube close bend radius)
TQ: 9 mm ← TL: 20 mm(Fluoropolymer Tubing, Super PFA)
✳︎1 Compared with SMC Fluoropolymer Tubing/TL (ø6 x ø4)
Reduced to 1/30
Wearing of outer layer tube TQ: 1 mg✳︎2 TL: 30 mg✳︎2 (Fluoropolymer Tubing)
✳︎2 Based on friction test of tubes
Weight reduced by approximately 44%✳︎3
✳︎3 2-Layer Soft Fluoropolymer Tubing (TQ): 26.5 g/m
Applications
Automobile, Semiconductor, Food, Medical, Machine tools
Series Variations