5.0 MPa 2/3 Port Solenoid Valves
5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check Valve VCH/VCHC
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-020-VCH-VCHC.jpg)
-
・Service life: 10 million cycles
・Uses a polyurethane elastomer poppet for valve parts
・Improves durability at high pressures
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VCH41 | 2-port valve, N.C. | G3/4, 1 | φ16 |
VCH42 | 2-port valve, N.O | G3/4, 1 | φ17.5 |
VCH410 | 3-port valve | G1/2 to 1 | φ18 |
VCHC40 | Check valve | G3/4, 1 | φ16 |
Direct Operated Regulator for 6.0 MPa (Relieving Type) VCHR
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-074-VCHR.jpg)
-
・Service life: 10 million cycles
Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
・Uses NSF-H1 approved grease on guide rings (Sliding parts)
・Improved durability through the use of a metal seal type relief valve
・Uses a special fluororesin seal for sliding parts
Stable unattached response, Not easily affected by pressure
Safety Instructions F.R.L. Units/Precautions Series Variations/Solenoid Valves List
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Model | Type | Port size | Set pressure (MPa) |
---|---|---|---|---|
VCHR | VCHR30/40 | Direct operated regulator (Relieving type) | G3/4,1,1 1/2 | 0.5 to 5.0 (Max. operating pressure 6.0) |
5.0 MPa Silencer VCHN
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-093-VCHN.jpg)
-
・Reduces clogging with its double-layer structure
・Noise reduction: 35 dB (A)