Shock Absorbers
Shock Absorber RJ
-
・Max. operating cycles: 10 million cycles
・Stops transferred objects gently
・Lineup features from M6 to M27
・Compatible with the RB series in terms of mounting
・Applicable models can be selected depending on the operating speed.
L type: 0.05 to 1 m/s
H type: 0.05 to 2 m/s
Short stroke type: 0.05 to 1 m/s
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Absorbed energy(J) | Absorption stroke(mm) | O.D. thread |
---|---|---|---|---|
Soft type | RJ | 0.5 to 70 | 4 to 25 | M6 to M27 |
Short stroke type | RJ | 0.5 to 3.7 | 5 to 10 | M8 to M14 |
Shock Absorber RB
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-073-RB.jpg)
-
・Automatic adjustment and suitable energy absorption performance
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Absorbed energy(J) | Absorption stroke(mm) | O.D. thread |
---|---|---|---|---|
Standard | RB | 0.5 to 147 | 4 to 25 | M6 to M27 |
Coolant resistant | RBL | 3.92 to 147 | 6 to 25 | M10 to M27 |
Short | RBQ | 1.96 to 49 | 4 to 13 | M16 to M32 |