Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers with Special Functions
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
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
- Switches/Sensors/Controller
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
Deceleration Controller DAS
-
・2-speed control reduces cycle time
Allows for the impact relaxation of the stroke end
Allows for the 2-speed control of cylinders
The deceleration position (cushion timing) and 2nd speed (cushion
intensity) can be adjusted.
・Possible to control flow rate values using an adjustment handle with
graduations
・Space saving
Maximum 76% reduction of occupying space (196 cm3 ← 811 cm3)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Deceleration Controller DAS
Manual
Type Series View search result Deceleration controller DAS5-□ View search result Deceleration controller DAS7-□ View search result
Type | Series | Applicable tubing O.D.
Metric | Applicable tubing O.D.
Inch | Applicable cylinder range |
---|---|---|---|---|
Deceleration controller | DAS5-□ | φ4 to φ8 | ø5/32" to ø5/16" | ø10 to ø40 |
Deceleration controller | DAS7-□ | φ8 to φ12 | ø5/16" to ø1/2" | Up to ø100 |