Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Ejectors
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
In-line Type Vacuum Ejector ZU□A
-
・Compact and Lightweight
O.D.: ø10.4, Weight: 3.9 g, Overall length: 52 mm
・Port size
ø4, ø6 One-touch fitting, Rc1/8 female thread, ø5/32″
・Vacuum pressure reached [kPa]
Type S: -90, -87, -85
Type L: -48, -40
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD In-line Type Vacuum Ejector ZU□A
Manual
Series Nozzle diameter
(mm)View search result ZU03□A 0.3 View search result ZU04□A 0.4 View search result ZU05□A 0.5 View search result ZU07□A 0.7 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] Type S | Max. suction flow [L/min(ANR)] Type L | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
|---|---|---|---|---|---|
| ZU03□A | 0.3 | 1.8 | 3.4 | 4.2 | 2 to 8 |
| ZU04□A | 0.4 | 3.2 | 5.8 | 7.7 | 2 to 10 |
| ZU05□A | 0.5 | 7 | 13 | 14 | 2 to 13 |
| ZU07□A | 0.7 | 11 | 16 | 28 | 2 to 20 |