Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Controllers/Drivers
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
Manifold Controller JXD1-M□
- Electric Actuators/Cylinders » Controllers/Drivers
- Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator

-
· Up to 16 axes can be connected
Max. 8 driver units can be connected
· Fanless design (no cooling fan)
No cooling fan = No need to worry about fan replacement
· Operating temperature range: 0 to 55°C
· Communication protocol
CC-Link
EtherNet/IP™
EtherCAT®
PROFINET®
· Cables, etc. can be attached from the front.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Manifold Controller JXD1-M□
Manual
Series View search result JXD1-M□ View search result Manifold Controller JXD1-M□
DoC
Series View search result JXD1-M□ View search result
Series | Compatible motor | Power supply voltage | Communication protocol | Connecting actuator | Number of driver units | Number of axes |
---|---|---|---|---|---|---|
JXD1-M□ | Battery-less absolute (Step motor 24 VDC) | 24 VDC ±10% | CC-Link EtherNet/IP™ | LE2□ | Max. 8 units | Max. 16 axes |