WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Compact Air Cylinders

Compact Cylinder / High Power Type CQE

    ・Theoretical output: Max. 1.5 times
    ・This is done even with the same external dimensions of the CQ2 series.
    ・The theoretical output of the next larger bore sized cylinder is made
     possible with the polygonal piston shape.
    ・Contributes to a lower pressure air line, Supply pressure decreased by
     0.17 MPa
     The same theoretical output is available even when the supply pressure
     to the cylinder is decreased.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder / High Power Type CQE
    Manual
    Type Series Action View search result
    High power typeCQEDouble acting, Single rodView search result
TypeSeriesActionBore size [mm]
High power typeCQEDouble acting, Single rod20,25,32,40

Go Top