-
New Products
Product Information »
New Products Category

|Electric Actuators


Electric Actuator
Slide Table/High Precision Type
LESYH Series Updated Jul-21
Slide Table/High Precision Type
LESYH Series Updated Jul-21
- Improved positioning repeatability due to the adoption of a ball screw drive.
Positioning repeatability: ±0.01 mm - Lost motion: 0.1 mm or less
- Increased vertical work load: 5 times or more
- Motorless type
Can be used with your current motor and driver !



Electric Actuator
Battery-less Absolute Encoder Type
LEF□16E/LEY16E Series Updated Jul-21
Battery-less Absolute Encoder Type
LEF□16E/LEY16E Series Updated Jul-21
- Restart from the last stop position is possible after recovery of the power supply.
- Easy operation restart after recovery of the power supply
- Does not require the use of batteries. Reduced maintenance
Batteries are not required to store the position information. Therefore, there is no need to store spare batteries or to recycle and replace dead batteries. - Size 16 has been added. [New]
Slider Type LEF, Rod Type LEY(G)





Step Motor Controller
JXCE1/91/P1/D1/L1/M1 Series Updated Mar-18
JXCE1/91/P1/D1/L1/M1 Series Updated Mar-18
- Communication protocol
EtherCAT, EtherNet/IP™, PROFINET, DeviceNet™, IO-Link, and CC-Link compatible - Two types of operation command:
Step no. defined operation, Numerical data defined operation - Numerical monitoring available
- Transition wiring of communication cables