-
New Products
Product Information »
New Products Category

|Directional Control Valves




OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes
VHS□-D/VHS□W-D Series Updated Jun-21
Pressure Relief 3-Port Valve with Locking Holes
VHS□-D/VHS□W-D Series Updated Jun-21
- Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
- Energy saving: Zero blow-by of the air during switching of the handle
- OSHA (Occupational Safety and Health Administration) standard compliant
- Safety measure: Can prevent accidents caused by inadvertent
air supply problems With the indicator window, Double action - Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%



Clean Design Manifold Valve
JSY5000-H Series Updated Jun-21
JSY5000-H Series Updated Jun-21
- Low fluid accumulation, Easy to clean
- Large flow rate: 1,600 L/min (ANR)
- Enclosure: IP69K
- NSF-H1 grease
- External parts: FDA-compliant materials
(Metal parts are made of stainless steel 316 with high anti-corrosion performance.) - Wiring: Lead wire/Fieldbus type (IO-Link)



3-Port Solenoid Valve/
Residual Pressure Release Valve
with Detection of Main Valve Position
VP/VG Series Updated Oct-18
Residual Pressure Release Valve
with Detection of Main Valve Position
VP/VG Series Updated Oct-18
- Base-mounted type (VP544-X536, VP744-X536) residual pressure[New]
- Safety Standard ISO 13849-1 Certified (Corresponding to Categories 2 to 4)
- With detection of main valve position
- It is possible to construct a redundant system easily
- Highly reliable construction
- Safety limit switch can be selected
- With soft start-up function (-X555)



Wireless System
EX600-W Series Updated Feb-18
EX600-W Series Updated Feb-18
- Usable even in welding environments
- Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 5 ms - High-speed connection: From power supply ON to start of communication: Min. 250 ms
- Communication response: Signal response time: 5 ms
- Communication cables not required
- Number of I/O points: Max. 1280 inputs/1280 outputs