產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
靜電消除器 Ionizer Bar Type
Separate Controller Ionizer / Slim Bar Type IZT44/45
-
・Powerfully eliminates static electricity from highly charged workpieces
Pulse AC type, High density emitter arrangement (6 times the number of emitters∗)
* Compared to the existing model
・Can be mounted in a narrow space (Height 23 mm x Width 20 mm)
Can be installed through gaps between equipment
Improved installation, replacement, and maintenance in narrow spaces
・Powerful static elimination is possible without air supply.
・High speed static elimination: Discharge time reduced by approx. 60%
・2-way directional static elimination using branch cables
2 ionizer bars can be connected to one high voltage power supply.
・Up to 4 high voltage power supply modules can be connected to one controller. (IZT45)
・Flexible layout possible with various module connection methods (IZT45)
Controller to Bar maximum installation distance: 15 m
Separate Controller Ionizer / Slim Bar Type IZT44/45
說明書
Series Type 查看搜尋結果 IZT44 Slim bar type Separate controller 查看搜尋結果 IZT45 Slim bar type Separate controller 查看搜尋結果 Separate Controller Ionizer / Slim Bar Type IZT44/45
自我宣告書
Series Type 查看搜尋結果 IZT44 Slim bar type Separate controller 查看搜尋結果 IZT45 Slim bar type Separate controller 查看搜尋結果
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
| Series | Type | Ion generation method | Function |
|---|---|---|---|
| IZT44 Slim bar type | Separate controller | Corona discharge type | High voltage error detection Output check |
| IZT45 Slim bar type | Separate controller | Corona discharge type | Auto balance Maintenance detection High voltage error detection Ion generation stop signal Output check |
產品特點
Powerfully eliminates static electricity from highly charged workpieces
Can be mounted in a narrow space
Powerful static elimination Pulse AC type, High density emitter arrangement (6 times the number of emitters※1)
※1 Compared to the existing model
Powerful static elimination is possible without air supply.
High speed static elimination
Compact design allows close installation in narrow spaces.
2-way directional static elimination using branch cables
Improved maintainability
2 types of controllers are available.
Up to 4 high voltage power supply modules can be connected to one controller. IZT45
Flexible layout possible with various module connection methods IZT45
Can be installed through gaps between equipment
Improved installation, replacement, and maintenance in narrow spaces
Related Products
Functions
Accessories, Optional Parts
Application Examples

















