產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
電動缸
Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS
Clean Series
LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. work load: 60 kg
・Positioning repeatability: ±0.02 mm
・Compatible controllers/drivers: LECP6, LECA6, LECP1, LECPA, LECPMJ
LEFS Series AC Servo Motor
・High output motor (100/200/400 W)
・Improved high speed transfer ability
・High acceleration/deceleration (20000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.02 mm
・Compatible drivers: LECSA, LECSB, LECSC, LECSS
・Motorless specification is available. Click here for details
-
2D CAD
查看 2D CAD Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS
說明書
Model 查看搜尋結果 11-LEFS16 查看搜尋結果 11-LEFS25 查看搜尋結果 11-LEFS32 查看搜尋結果 11-LEFS40 查看搜尋結果 11-LEFS16A 查看搜尋結果 11-LEFS25A 查看搜尋結果 11-LEFS25S 查看搜尋結果 11-LEFS32S 查看搜尋結果 11-LEFS40S 查看搜尋結果 Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS
自我宣告書
Model 查看搜尋結果 11-LEFS16 查看搜尋結果 11-LEFS25 查看搜尋結果 11-LEFS32 查看搜尋結果 11-LEFS40 查看搜尋結果 11-LEFS16A 查看搜尋結果 11-LEFS25A 查看搜尋結果 11-LEFS25S 查看搜尋結果 11-LEFS32S 查看搜尋結果 11-LEFS40S 查看搜尋結果
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
| Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
|---|---|---|---|---|---|
| Step motor (Servo/24 VDC) | 11-LEFS16 | 50 to 500 | MAX.14 | MAX.500 | 5,10 |
| Step motor (Servo/24 VDC) | 11-LEFS25 | 50 to 600 | MAX.25 | MAX.500 | 6,12 |
| Step motor (Servo/24 VDC) | 11-LEFS32 | 50 to 800 | MAX.45 | MAX.500 | 8,16 |
| Step motor (Servo/24 VDC) | 11-LEFS40 | 150 to 1000 | MAX.55 | MAX.500 | 10,20 |
| Servo motor (24 VDC) | 11-LEFS16A | 50 to 500 | MAX.10 | MAX.500 | 5,10 |
| Servo motor (24 VDC) | 11-LEFS25A | 50 to 600 | MAX.18 | MAX.500 | 6,12 |
| AC servo motor (100/200/400 W) | 11-LEFS25S | 50 to 600 | MAX.20 | MAX.900 | 6,12 |
| AC servo motor (100/200/400 W) | 11-LEFS32S | 50 to 800 | MAX.45 | MAX.1000 | 8,16 |
| AC servo motor (100/200/400 W) | 11-LEFS40S | 150 to 1000 | MAX.60 | MAX.1000 | 10,20 |

















