產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
氣引導式3通口電磁閥
ISO 13849-1認證/附主閥位置檢測功能3通口殘壓排氣閥 VP/VG
| 系列 | 種類 | 流量特性 2→3(A→R) C[dm3/(s・bar)] | 流量特性 2→3(A→R) b | 流量特性 2→3(A→R) Cv |
|---|---|---|---|---|
| 殘壓排氣閥 VP542-X536 直接配管型 | 2 | 8.9 | 0.20 | 2.1 |
| 殘壓排氣閥 VP544-X536 底座配管型 | 2 | 8.8 | 0.13 | 2.0 |
| 殘壓排氣閥 VP742-X536 直接配管型 | 2 | 15.3 | 0.22 | 3.7 |
| 殘壓排氣閥 valve VP744-X536 底座配管型 | 2 | 15.0 | 0.17 | 3.4 |
| 雙殘壓排氣閥 VP544-X538 | 3,4 | 6.7 | 0.10 | 1.3 |
| 雙殘壓排氣閥 VP744-X538 | 3,4 | 9.7 | 0.08 | 2.1 |
| 附緩動功能雙殘壓排氣閥 VP544-X555 | 3,4 | 6.7 | 0.10 | 1.3 |
| 附緩動功能雙殘壓排氣閥 VP744-X555 | 3,4 | 9.7 | 0.08 | 2.1 |
| 雙殘壓排氣閥 VG342-X87 | 3,4 | 28.6 | 0.03 | 5.6 |
產品特點
The main valve position detection function is used to detect inconsistencies between input signals and valve operations.
Category 2: The safety function only requires the use of a single channel and is automatically checked.
When the dual residual pressure release valve is used, if one of the valves fails to operate, the other one releases the residual pressure.
Category 3: The redundancy prevents the loss of the safety function when a single failure occurs. The safety function must be checked before each use. An accumulation of undetected faults can cause the loss of the safety function.
Category 4: The redundancy prevents the loss of the safety function when a single failure occurs. The safety function must be checked before each use. An accumulation of undetected faults does not affect the safety function. (Features a higher DC and MTTFd than Category 3)
* This product is to be used as a component of a safety system; the safety of the equipment as a whole cannot be guaranteed by this single unit alone.