Actuators
P Cylinder (Cylinder with Positioner) CPA2/CPS1
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-CPA-CPS1.jpg)
-
・Cylinder positioning in proportion to the input signal (air pressure) is possible.
・Correction operation function: Returns to the initial setting position even when the position deviates due to load variations
Series | Bore size | Stroke (mm) | Air connection port | Supply pressure (MPa) | Input pressure (MPa) |
---|---|---|---|---|---|
CPA2 | φ50 to 100 | 25 to 300 | Rc1/4 female thread | 0.3 to 0.7 | 0.02 to 0.1 |
CPS1 | φ125 to 300 | 25 to 300 | Rc1/4 female thread | 0.3 to 0.7 | 0.02 to 0.1 |
Air Servo Cylinder IN-777
Produced upon receipt of order
・Capable of air cylinder multipoint positioning and control
・Fast response and high positioning repeatability
Positioning repeatability: ±0.5 mm
・Easier maintenance due to unitization
・Built-in self-diagnosis function (LED lamp and signal output)
・Emergency stop of the piston when the air or power supply is cut
Type | Series | Action | Bore size (mm) | Max. speed |
---|---|---|---|---|
Air servo cylinder | IN-777 | Double acting, Single rod | 125, 160, 200, 250, 320 | ø125 to ø250:155 mm/sec ø320:80 mm/sec |
Air Shocker XT316
![](https://www.smcworld.com/upfiles/etc/series/en-jp/XT316.jpg)
Produced upon receipt of order
・The air shocker is a pneumatic piston type shock generator.
Removes plugging due to bridging or adhesion of bulk material inside a hopper or chute.
・Variable impact force
・Strong, stable impact force
・No lubrication required
Type | Series | Bore size (mm) | Impact energy* (kgm) * The potential energy when impact is applied by SMC’s test equipment is shown. | Air consumption [L/cycle] |
---|---|---|---|---|
Air shocker | XT316-30(B) | 30 | 0.05 to 0.07 | 0.33 |
Air shocker | XT316-40(B) | 40 | 0.17 to 0.31 | 0.75 |
Air shocker | XT316-63(B) | 63 | 0.45 to 0.75 | 1.29 |
Air shocker | XT316-80(B) | 80 | 1.0 to 1.8 | 1.91 |
Air shocker | XT316-100(B) | 100 | 2.2 to 4.0 | 4 |