Product Information »
WEB Catalog
IN_PROD_346
» Industrial Device Communication Equipment/Wireless System
» Industrial Device Communication Equipment: SSCNET III Compatible Products
Industrial Device Communication Equipment: SSCNET III Compatible Products
AC Servo Motor Driver LECS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/018-LECS-LECSN.jpg)
-
・Pulse input type motor driver
・Compatible motor capacity: 100 W, 200 W, 400 W, 750 W
(Only the LECSB-T, LECSC-T, LECSS-T, and LECSN-T support 750 W.)
・Compatible encoders:
Incremental type
Absolute type
・Servo adjustment using auto gain tuning
・With display setting function
・Positioning by up to 255 point tables
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Type | Model | Compatible motor | Power supply voltage | Parallel input/output Input | Parallel input/output Output |
---|---|---|---|---|---|
Pulse input type (For incremental encoder) | LECSA | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | 6 | 4 |
Pulse input type (For absolute encoder) | LECSB | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | 10 | 6 |
CC-Link direct input type (For absolute encoder) | LECSC | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | ― | ― |
SSCNETⅢ type (For absolute encoder) | LECSS | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | ― | ― |
Pulse input type/ Positioning type (For absolute encoder) | LECSB-T | AC servo motor (100/200/400 /750W) | 200 to 240 VAC (50/60 Hz) | 10 | 6 |
CC-Link direct input type (For absolute encoder) | LECSC-T | AC servo motor (100/200/400/750W) | 200 to 230 VAC (50/60 Hz) | ― | ― |
SSCNETⅢ type/H type (For absolute encoder) | LECSS-T | AC servo motor (100/200/400/750W) | 200 to 240 VAC (50/60 Hz) | ― | ― |
Network card type (For absolute encoder) | LECSN-T | AC servo motor (100/200/400/750W) | 200 to 240 VAC (50/60 Hz) | ― | ― |