Electric Actuators
» Controller/Driver Series LEC - Product List

Step Motor Controller JXCE1/91/P1/D1/L□/M1
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
-
・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
IO-Link, and CC-Link compatible
・Two types of operation command:
Step no. defined operation, Numerical data defined operation
・Transition wiring of communication cables
・Numerical monitoring available
・IO-Link communication can be performed.
・Controller with STO sub-function/JXC□F
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Series | Compatible motor | Power supply voltage | Fieldbus |
---|---|---|---|
JXCE1 (Standard) JXCEF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherCAT |
JXC91 (Standard) JXC9F (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherNet/IP™ |
JXCP1 (Standard) JXCPF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | PROFINET |
JXCD1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | DeviceNet® |
JXCL1 (Standard) JXCLF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | IO-Link |
JXCM1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | CC-Link |