Electric Actuators
» Controller/Driver Series LEC - Product List

Step Data Input Type Controller JXC51/61
Electric Actuators/Cylinders » Controllers/Drivers
-
・The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
・Teaching box, controller setting software
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Step data input type | JXC51/61 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 11 (Photo-coupler isolation) | 13 (Photo-coupler isolation) | 64 points |