Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Motorless Type
Motorless Type
Electric Actuator/Rod Type LEY
-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC SANKYO CORPORATION,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Top/Parallel | LEY25 | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless In-line | LEY25D | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless Top/Parallel | LEY32 | 30 to 500 | Max. 588 | Max. 1200 | 4, 8, 16 |
Motorless In-line | LEY32D | 30 to 500 | Max. 736 | Max. 1000 | 4, 8, 16 |
Motorless Top/Parallel | LEY63 | 50~800 | MAX.3343 | MAX.1000 | 5, 10, 20 |
Motorless In-line | LEY63D | 50 to 800 | Max. 1910 | Max. 1000 | 5, 10, 20 |
Motorless Top/Parallel | LEY100 | 100~1000 | MAX.12000 | MAX.500 | 10 |
Motorless In-line | LEY100D | 100 to 1000 | Max. 12000 | Max. 500 | 10 |