Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
6. Coating
|6. Coating
Film is coated with various types of solvents, depending on the application.
5-Port Solenoid Valve SY3000/5000/7000/9000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・The combined mounting of a 3-port valve and a 5-port valve is possible.
・Power consumption: 0.1 W (With power saving circuit)
・A wide variety of manifold options are available, such as the aluminum
body manifold, DIN rail, and stacking type manifold.
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7, SS5Y9
・Supports Interface regulators
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SY3000 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 4.5 | 0.27 | 1.1 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |
SY9000 | 10 | 0.29 | 2.5 | φ100 | 0.35(Standard) 0.1(With power saving circuit) |
SY300 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY500 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |