Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
6. Coating

|6. Coating
Film is coated with various types of solvents, depending on the application.

2-Color Display Digital Flow Switch PFM
Switches/Sensors/Controller » Electronic Flow Switches/Sensors
-
・Dry air, N2, Ar, CO2
・Grease-free
・Integrated flow adjustment valve
・Compact, lightweight, Space saving
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFM | 0.2 to 10 (0.2 to 5) 0.5 to 25 (0.5 to 12.5) 1 to 50 (1 to 25) 2 to 100 (2 to 50) ( ): For CO2 |
Digital Flow Switch for Air PF2A
Switches/Sensors/Controller » Electronic Flow Switches/Sensors
-
・An integrated type and a separate monitor type are available.
・Switch output, Accumulated pulse output, Analog output
・Capable of switching back and forth between cumulative and instantaneous flow
・IP65
・4-channel flow monitor
4 different flow ranges can be connected to 1 controller.
∗ The PF2A7□H series has been remodeled in January 2018.
Please select the PF3A7□H series.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF2A | 1 to 10 5 to 50 10 to 100 20 to 200 50 to 500 |
3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsClean Series/Low-Particle Generation » Flow Switch
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Applicable fluid: Air, N2
・Flow range: Max. 12000 L/min
・Flow ratio 100:1
A wide range of flow measurement is possible with 1 product.
・Improved drainage and resistance to foreign matter
・Pressure loss: 75% reduction (20 kPa → 5 kPa)
・Through bore construction
・IO-Link compatible
・Can be connected to the air combination (Modular type)
・A 4-screen display digital flow switch with pressure/temperature sensor
(modular type) is available.
Simultaneous measurement of the (accumulated) flow rate, pressure, and temperature is possible.
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF3A7□H | 10 to 1000 20 to 2000 30 to 3000 60 to 6000 120 to 12000 |
3-Color Display Digital Flow Switch for Water PF3W
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Compatible with the PFG200 series 3-screen display 4-channel flow
monitor
・3-color/2-screen display
・Integrated temperature sensor
・40% smaller than the existing product
・IP65 compliant, Non-grease type
・Fluid temperature: 0 to 90°C
・PVC piping type: Applicable to deionized water, chemical liquids, etc.
・IO-Link compatible (Made to order)
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF3W | 0.5 to 4 2 to 16 5 to 40 10 to 100 50 to 250 |