Vacuum Pad: Semiconductive Silicone Rubber ZP3-□HS□
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Discharge static electricity gently. Prevent damage to electronic parts.
・Surface resistance: 106 to 109[Ω]
・Pad form: Flat type with groove
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 3, 6, 10, 15, 20]
-
2D CAD
Click here for 2D CAD
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Mounting Bracket Assembly (p.162-164)
Green Procurement (RoHS)
Series Variations/Model Selection Mounting Bracket Assembly (p.162-164)
Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3-□HS□ | Flat type with groove | φ4,φ6,φ8,φ10,φ13,φ16 |