- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
Vacuum Flow ZHV
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow-
・Blow and vacuum can be performed by supplying compressed air.
Blow: Max. 6820 L/min (ANR)∗1
Vacuum: Max. 5270 L/min (ANR)∗1
∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
・It is possible to adjust the blow and vacuum flow rate by adjusting the nozzle position!
・A vacuum flow rate 3 times or more the supply air
・A blow flow rate 4 times or more the supply air
・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
∗2 ZHV20, in comparison with product (ZH20-X185)
・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
∗3 ZHV10, in comparison with product (ZH10-X185)
・In terms of body mounting, port connection, and passage diameter, this product is compatible with the product (ZH-X185).
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Vacuum Flow ZHV
Manual
Series View search result ZHV10 View search result ZHV20 View search result ZHV30 View search result ZHV40 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection Green Procurement (RoHS)
Series | Vacuum pressure [kPa] | Suction flow rate [L/min (ANR)] | Discharge flow rate [L/min (ANR)] | Air consumption [L/min (ANR)] | Fluid passage dia. |
---|---|---|---|---|---|
ZHV10 | -6 | 520 | 670 | 180 | ø13 |
ZHV20 | -6 | 1975 | 2360 | 380 | ø21.6 |
ZHV30 | -6 | 4590 | 5310 | 710 | ø30 |
ZHV40 | -6 | 5270 | 6820 | 1330 | ø42 |