Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Heat Resistant/Cold Resistant: Made to Order -XB6, XB7, XB14, XC5
Air Cylinders » Environment Resistant Cylinders-
・Air cylinder for use in low-temperature and high-temperature environments
Heat Resistant/Cold Resistant: Made to Order -XB6, XB7, XB14, XC5
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF -XB14 Made to Order Common Specifications Cylinder with heat resistant auto switch PDF -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
Model | Description |
---|---|
-XB6 | Heat resistant cylinder(-10 to 150℃) |
-XB7 | Cold resistant cylinder (-40 to 70℃) |
-XB14 | Cylinder with heat resistant auto switch |
-XC5 | Heat resistant cylinder (-10 to 110℃) |