Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Environment Resistant Made to Order
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Seal material and grease have been changed so that the product can be
used at temperatures between −10 up to 100°C.
・Dustproof and dripproof (-X77, -X78)
・Anti-corrosive measures (-X81)
Model | Description |
---|---|
-X4 | Heat resistance (–10 to 100 °C) |
-X77A, -X77B | Dust cover adhesion (Powerful adhesive used) |
-X78A, -X78B | Dust cover caulking (Silicone caulking agent used) |
-X81A, -X81B | Anti-corrosive treatment of finger |