Product Information »
WEB Catalog
IN_PROD_346
» Search result
Wedge Cam Operation Slide Guide Air Gripper MHK2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Wedge shaped cam driving mechanism
・High rigidity with a slide type guide
・A dustproof, drip proof, external force resistant, and environmental resistant type that can be used for a variety of applications
・To suit the environment, a selection of dust cover materials (chloroprene rubber, fluororubber, silicone rubber) and stainless steel (SUS304) fingers are available.
・Long stroke option is selectable.
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHK2 | 12,16,20,25 |
MHKL2 | 12,16,20,25 |
Slide Guide Round Body Air Gripper 3-Finger Type MHS3
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Vertically compact and lightweight due to the wedge shaped cam construction
・Ideal for operations in which external force is applied, such as
press fitting operations
・Repeatability: ±0.01 mm
・Long stroke type: Strokes 2 times longer than the standard type
・Gripping of cylindrical workpieces
・Reliable removal of the workpiece with through-holes and a center pusher
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Double acting | MHS3 | 16,20,25,32,40,50,63,80,100,125 |
Single acting | MHS3-X84 | 16,20,25,32,40,50,63 |
With dust cover | MHSJ3 | 16,20,25,32,40,50,63,80 |
Through-hole | MHSH3 | 16,20,25,32,40,50,63,80 |
With dust cover + Through-hole | MHSHJ | 16,20,25,32,40,50,63,80 |
Long stroke | MHSL3 | 16,20,25,32,40,50,63,80,100,125 |
Linear Guide Parallel Type Air Gripper MHZ□2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・The linear guide improves rigidity and accuracy.
・Dustproof and drip proof construction
・Dust cover material is selectable.
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Compact | MHZA2-6 | 6 |
Compact, with dust cover | MHZAJ2-6 | 6 |
Standard | MHZ2 | 6,10,16,20,25,32,40 |
Long stroke | MHZL2 | 10,16,20,25 |
Long stroke, with dust cover | MHZL2 | 10,16,20 |
With dust cover | MHZJ2 | 6,10,16,20,25,32,40 |