Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
High Purity Chemical Liquid Valve/Air Operated, Threaded Type LVA
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
-
・Body materials: New PFA/Stainless steel/PPS
・Diaphragm materials: PTFE, EPR, or NBR can be selected.
・Organic solvents compatible
Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
・Manifold type no.: LLA2,LLA3,LLA4,LLA5
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Type | Valve type | Port size Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVA | Air operated Threaded type | N.C./N.O./ Double acting | 1/8 to 1 | 2 to 22 |
LVA | Air operated Organic solvents compatible | N.C./N.O./ Double acting | Metric: 6 to 19 Inch: 1/4 to 1 | 4 to 22 |