Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Pinch Valve/Air Operated Type LPVA
Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves-
・ Easy tube replacement from front access
・ Removal together is possible. Max. 40% work time reduction
・ Compact, Lightweight
Small pitch mounting is possible.
・ With cover
・ Selectable port position according to the installation conditions
・ Tube size can be changed.
Related Equipment: Solenoid Type Pinch Valve LPV Series
Pinch Valve/Air Operated Type LPVA
Manual
Series View search result LPVA View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Series Variations Green Procurement (RoHS)
| Series | Actuation | Valve type | Tubing O.D. size | Port position |
|---|---|---|---|---|
| LPVA | Air operated type | N.C. type N.O. type | ø3/8", ø7/16", ø1/2" | Cover open direction 0° Cover open direction 90° Cover open direction 180° Cover open direction 270° |