Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
General Purpose Pressure Switch/Snap Switch Type ISG
Switches/Sensors/Controller » Mechanical Pressure Switches![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-127-ISG.jpg)
-
・For general fluids
・Equivalent to IP44
・With neon light
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD General Purpose Pressure Switch/Snap Switch Type ISG
DoC
Series Type View search result ISG11□, 21□ Positive pressure View search result ISG12□, 22□ Positive pressure View search result ISG13□, 23□ Positive pressure View search result IS2761 Positive pressure View search result ISG19□, 29□ Vacuum pressure View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ISG11□, 21□ | Positive pressure | 0.02 to 0.3 MPa |
ISG12□, 22□ | Positive pressure | 0.05 to 0.7 MPa |
ISG13□, 23□ | Positive pressure | 0.1 to 1.0 MPa |
IS2761 | Positive pressure | 0.1 to 1.0 MPa |
ISG19□, 29□ | Vacuum pressure | -10 to -100 kPa |