Product Information »
WEB Catalog
IN_PROD_346
» Search result
Refrigerated Air Dryer/For Use in North, Central, and South America IDFB□E
Air Preparation Equipment » Air Dryers![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-010-IDFB-E-F.jpg)
-
・UL, CSA certified product
・Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz)
3-phase 460 VAC (60 Hz)
Note) The air flow capacity for each dew point is indicated.
∗ The IDFB22E/37E series has been discontinued in August 2019.
Please select the IDFB60/70 series.
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 37ºF(2.8℃) | Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 45ºF(7.2℃) | Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 50ºF(10℃) | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFB3E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 10(17) | 11(19) | 12(20) | R134a (HFC) | NPT3/8 |
IDFB4E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 15(25) | 16(27) | 17(28) | R134a (HFC) | NPT1/2 |
IDFB6E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 25(43) | 26(45) | 28(47) | R134a (HFC) | NPT3/4 |
IDFB8E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 41(70) | 43(74) | 45(77) | R134a (HFC) | NPT3/4 |
IDFB11E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 59(100) | 62(106) | 65(110) | R134a (HFC) | NPT3/4 |
IDFB15E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 71(120) | 80(136) | 86(147) | R134a (HFC) | NPT1 |
IDFB22E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 107(182) | 120(205) | 130(221) | R134a (HFC) | NPT1 |
IDFB37E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 161(273) | 173(294) | 181(308) | R134a (HFC) | NPT1 1/2 |
IDFB55E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 226(384) | 258(438) | 297(504) | R407C (HFC) | NPT2 |
IDFB75E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 300(510) | 353(600) | 406(690) | R407C (HFC) | NPT2 |