Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Thermo-chiller/Standard Type HRS400
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type-
・Cooling capacity: 38 kW
・Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
3-phase 460 to 480 VAC (60 Hz)
・Set temperature range: 5 to 35°C
・Max. ambient temperature: 45°C
・Temperature stability: ±0.1°C
・With heating function
・Immersion pump (Mechanical sealless)
・Waterproof specification: IPX4
・Touch panel, Improved usability and visibility
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS400 | 5 to 35℃ | 38kW | ±0.1℃ | Air-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |