Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Solenoid Valve (with M12 Connector) /ISO Standard
EVS7-6/7-8/7-10
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-evs7.jpg)
Solenoid Valve (with M12 Connector) /ISO Standard
EVS7-6/7-8/7-10DoC
Model View search result EVS7-6 View search result EVS7-8 View search result EVS7-10 View search result
Model | Flow rate | Applicable cylinder size | Power consumption (W) |
---|---|---|---|
EVS7-6 | 1200 L/min (ANR) | φ100 | 1.8 |
EVS7-8 | 3000 L/min (ANR) | φ160 | 1.8 |
EVS7-10 | 5500 L/min (ANR) | φ200 | 1.8 |