Product Information »
WEB Catalog
IN_PROD_346
» Search result
Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S
Air Cylinders » Environment Resistant Cylinders![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-026-CJ5S-CDJ5S-CG5S-CDG5S.jpg)
-
・Applicable for use in an environment with water splashing
・With auto switch (CDJ5-S series: CDJ5-S, CDG5-S series: CDG5-S)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ5-S | Double acting, Single rod | 10,16 |
Standard | CG5-S | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG5-S | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Stainless Steel Made to Order
Air Cylinders » Environment Resistant CylindersModel | Description |
---|---|
-XB12 | External stainless steel cylinder |
-XC6 | Made of stainless steel |
-XC7 | Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel |
-XC27 | Double clevis and double knuckle joint pins made of stainless steel |
-XC65 | Made of stainless steel (Combination of XC7 and XC68) |
-XC68 | Made of stainless steel (with hard chrome plated piston rod) |
Material: Stainless Steel,
Foot Bracket,Flange Bracket,
Single Knuckle Joint,
Double Knuckle Joint CJ2, CM2, CG1, CQ2
Air Cylinders » Environment Resistant Cylinders![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-sus-kanagu.jpg)
-
・External dimensions and mounting dimensions are interchangeable with the standard type.
・Post-mounting is possible.
・Bracket applicable cylinders: CJ2, CM2, CG1, CQ2
Series | Bore size [mm] | Foot bracket | Flange bracket | Single knuckle joint | Double knuckle joint | Mounting nut | Rod end nut |
---|---|---|---|---|---|---|---|
CJ2 | 10,16 | ● | ● | ● | ● | ● | ● |
CM2 | 20,25,32,40 | ● | ● | ● | ● | ● | ● |
CG1 | 20,25,32,40,50,63,80,100 | ● | - | ● | ● | - | ● |
CQ2 | 20,25,32,40,50,63,80,100 | - | - | ● | ● | - | ● |