ISO Cylinder/Air Cylinder Non-adjustable Air Cushion Type
C85-X3242/C75-X3242
Air Cylinders » ISO CylindersISO Products » Cylinders
-
・Smooth stopping with less impact compared to the type that only has a rubber bumper
・Reduced impact noise
・No need to adjust the cushion needle
・Shorter cycle time
The air cushion + rubber bumper construction enables the cycle time to be shortened, compared to the type that only has an air cushion.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
ISO cylinder/Standard | C85-X3242 | Double acting, Single rod | 20,25 |
Air cylinder/Standard | C75-X3242 | Double acting, Single rod | 32,40 |