Product Information »
WEB Catalog
IN_PROD_346
» Search result
Diaphragm Valve for General Applications AK
Process Gas Equipment » Process Gas Equipment-
・Rc, R, and NPT connections have been added to the series.
・For a wide variety of applications from semiconductor to general
・Cleaned for O2 service
・Compact and lightweight due to the shortening of the actuator (AK3542/4542)
・M5 actuation port (AK3542/4542)
・Compact and lightweight due to the modifying of the knob design (AK3652/4652)
・The knob features a unique design that combines a scalloped round knob with a raised rectangular section to provide two choices of gripping. (AK3652/4652)
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AK | Air operated type | 316 SS | Compression Rc, R, NPT | 1/4'',3/8'' |
AK | Manually operated | 316 SS | Compression Rc, R, NPT | 1/4'',3/8'' |
Regulator/Back Pressure Regulator for General Applications AK/BP
Process Gas Equipment » Process Gas Equipment-
・For a wide variety of applications from semiconductor to general
・Body material of 316 SS or brass is available depending on the gas.
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Application | Body material | Connection type | Connection size |
---|---|---|---|---|---|
AK | Single stage | Distribution | 316 SS or Brass | NPT female, Compression | 1/4'', 3/8'' 1/2'' |
AK | Single stage | Source | 316 SS or Brass | NPT female, Compression | 1/4'', 3/8'' 1/2'' |
AK | Single stage | Sub-atmospheric pressure | 316 SS or Brass | NPT female, Compression | 1/4'', 3/8'' 1/2'' |
AK | Two stage | Source | 316 SS or Brass | NPT female, Compression | 1/4'' |
BP | Back pressure regulator | ― | 316 SS or Brass | NPT female, Compression | 1/4'' |
Regulator for General Applications AK1000T
Modular F.R.L./Pressure Control Equipment » RegulatorsProcess Gas Equipment » Process Gas Equipment
Pressure Control Equipment » Regulators
-
・For a wide variety of applications from semiconductor to general
・Compact and lightweight
Weight: 0.52 kg, Height: 97.5 mm
・Minimum dead leg construction
・Various piping configurations are available:
Select from compression, NPT female, or Rc thread.
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Diaphragm Valve for Ultra High Purity AP
Process Gas Equipment » Process Gas Equipment-
・For UHP gas delivery in semiconductor and other clean industries
・Used as a gas shutoff valve
・No spring is used for the wetted parts and the drive part is also separated from the diaphragm. Dead space in the flow path is small in order to suppress particle generation.
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AP | Air operated type | 316L SS secondary remelt | Face seal Tube weld | 1/4'',3/8'' 1/2'',3/4'' |
AP | Manually operated | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' 1/2'', 3/4'' |
Regulators for Ultra High Purity (UHP) AP/SL/AP/AZ
Process Gas Equipment » Process Gas Equipment-
・For UHP gas delivery in semiconductor and other clean industries
・Body material: 316L SS secondary remelt or 316L SS
・Electropolished wetted parts
・External metal seal construction
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Application | Body material | Connection type | Connection size |
---|---|---|---|---|---|
AP/SL | Single stage | Distribution (Compact) | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' |
AP/SL | Single stage | Distribution | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' 1/2'', 3/4'' |
AP/SL | Single stage | Bulk gas | 316L SS | Face seal Tube weld | 1/2'', 3/4'', 1'' |
AP/SL | Single stage | Source | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' 1/2'', 3/4'' |
AP/SL | Single stage | Sub-atmospheric pressure | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' 1/2'', 3/4'' |
AP | Two stage | Source | 316L SS secondary remelt | Face seal Tube weld | 1/4'',3/8'' |
AZ | Single stage | Distribution | 316L SS | Face seal Tube weld | 1/4'', 3/8'' 1/2'' |
AZ | Single stage | Source | 316L SS | Face seal Tube weld | 1/4'', 3/8'' 1/2'' |
AZ | Single stage | Sub-atmospheric pressure | 316L SS | Face seal Tube weld | 1/4'', 3/8'' 1/2'' |
Diaphragm Valve for Ultra High Purity AZ
Process Valves » Compact 2/3 Port Solenoid ValvesProcess Gas Equipment » Process Gas Equipment
-
・Cleaned for high purity semiconductor applications and clean room assembled
・Helium leak tested
・SEMI Standards compliant
・User-friendly forged body
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AZ | Air operated type | 316L SS | Face seal Tube weld | 1/4'' 3/8'' 1/2 |
AZ | Manually operated | 316L SS | Face seal Tube weld | 1/4'' 3/8'' 1/2 |