Product Information »
WEB Catalog
» Process Gas Equipment
» Process Gas Equipment
Process Gas Equipment
Diaphragm Valve for General Applications AK
-
・Rc, R, and NPT connections have been added to the series.
・For a wide variety of applications from semiconductor to general
・Cleaned for O2 service
・Compact and lightweight due to the shortening of the actuator (AK3542/4542)
・M5 actuation port (AK3542/4542)
・Compact and lightweight due to the modifying of the knob design (AK3652/4652)
・The knob features a unique design that combines a scalloped round knob with a raised rectangular section to provide two choices of gripping. (AK3652/4652)
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AK | Air operated type | 316 SS | Compression Rc, R, NPT | 1/4'',3/8'' |
AK | Manually operated | 316 SS | Compression Rc, R, NPT | 1/4'',3/8'' |
Features
Air Operated Type ⁄ Series AK3542,4542
- Compact and lightweight by making the actuator shorter
- M5 actuation port
Manual ⁄ Series AK3652,4652
- Compact and lightweight by modifying the knob design
- The knob is a unique design that combines a scalloped round knob with a raised rectangular section to provide two choices of gripping.
- Actuation is 90 degrees open to closed with a cutout window, on both sides of raised rectangular section, providing visual status of open or closed state.