Product Information »
WEB Catalog
» Booster Regulators
» Booster Regulators
Booster Regulators
Low Air Consumption Booster Regulator VBA
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-vba-x3145-r.jpg)
-
・Air consumption: Max. 40% reduction (Based on SMC’s measuring
conditions)
Driven by reusing the exhaust air
・Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series)
(Based on SMC’s measuring conditions)
・Charging time: Max. 50% shorter
・Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life.
(Based on SMC’s test conditions)
・Compatible with vertical and horizontal installation
・Mounting compatibility with the existing model (VBA series)
Series | Port size | Set pressure (MPa) |
---|---|---|
VBA-X3145 | 1/4,1/2 | 0.3 to 1.2 |
Features
Air consumption: Max. 40% reduction(Based on SMC's measuring conditions)
![](/assets/newproducts/en-jp/vba-x/images/01.jpg)
-
Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series)*
・Exhaust noise: Reduced noise due to exhaust of reused low-pressure air
・Metal noise: Reduced noise due to the adoption of a construction in which the internal switching part does not come into contact with any metal parts
* Based on SMC’s measuring conditions. For size 10A -
Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life.
*Based on SMC's test conditions
Charging time: Max. 50% shorter
![](/assets/newproducts/en-jp/vba-x/images/02.jpg)
Features
![](/assets/newproducts/en-jp/vba-x/images/03.jpg)
-
Compatible with vertical and horizontal installation
Improved mounting flexibility
-
An auto switch can be mounted on the rear side.
Operating cycle count is possible using an auto switch.
Mounting interchangeability with the existing model (VBA series)
![](/assets/newproducts/en-jp/vba-x/images/06.jpg)
Series Variations
![](/assets/newproducts/en-jp/vba-x/images/07.jpg)