WEB Catalog

Product Information »  WEB Catalog  » Search result

Remote Control Valve (Electric Speed Controller) PFES

Flow Control Equipment » Remote control valve (Electric speed controller)
    ・The speed controller is equipped with a motor
    ・Speed controller capable of “remote control” by “electrification”
    ・Large reduction in equipment setup time and downtime
    ・Easy maintenance
    ・Reduced adjustable work-hours
    ・Improved productivity
    ・Reduced down time
SeriesPort sizePiping entry directionInput typeNeedle control angle
PFESø4, ø6, ø8StraightNPN input, PNP input5°, 30°, 180°

Go Top