Stainless Steel Cylinder CM5□
Air Cylinders » Environment Resistant Cylinders-
・External parts made of stainless steel
Stainless steel is used for the cylinder body, mounting bracket, mounting
bolt, and accessories.
・Compact and lightweight (Compact type)
Overall length reduced by 21%* (175 mm→139 mm)
Weight: Max. 50% reduction* (0.75 kg→0.38 kg)
∗ Compared with the existing CG5-S series at 32 mm bore and 50 mm
stroke
・4 times or more life expectancy under the water droplet scattering
environment* (Improved water-resistant type)
∗ Compared to the standard CM2 product series
Grease for use in food machinery: NSF-H1 certified greases are available.
Seal material: FKM or NBR are available.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size [mm] |
---|---|---|---|
Standard | CM5 Compact type | Double acting | 20, 25, 32, 40 |
Standard | CM5□R/V Improved water-resistant type | Double acting | 20, 25, 32, 40 |